Memory Usage

  • /887M

  • /775M

File Management

  • The max size of file can be uploaded is 50M
    Browse file
Name Directory Size Usage Action
S5850-and-S8050-Series-Switches-FSOS-V7.4.3.r3.r.bin flash: 838K
FSOS-webImage-v7.4.5.r.bin flash: 112K
startup-config.conf flash: 1.7K Startup config*
S5850-Series-Switch-FSOS-V7.4.3.r3.r.bin flash: 4.7M
Total: items.
Items per page: GO